IESNA:LM-63-2002
[TEST]P942827
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-735-U-T3
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31923
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 66 75
85 90 95 105 115 125 135 145 155 165
175 180
3540.7 3503.8 3493.7 3500.4 3586 3742 3933.2 4144.5 4394.4 4746.6
5259.9 6018 6930.4 7916.6 8959.9 9946.1 10950.8 11690.5 12277.5 12514
12487.2 12272.5 11708.9 10664 9300.4 7757.3 5957.6 3966.7 1935.6 803.4
541.8 417.6 328.7 285.1 206.3 83.9 0
3540.7 3523.9 3513.8 3515.5 3597.7 3753.7 3956.6 4174.7 4436.3 4796.9
5320.2 6078.4 7037.8 8029 9070.6 10149.1 11066.5 11801.2 12359.7 12601.2
12576 12373.1 11769.3 10751.2 9439.6 7918.3 6068.3 4285.4 2354.9 939.3
587 446.1 350.5 293.5 229.8 124.1 0
3540.7 3518.9 3512.2 3522.2 3604.4 3753.7 3938.2 4144.5 4411.2 4770.1
5273.3 5986.1 6863.3 7821 8872.7 9939.4 10907.2 11715.6 12306 12686.7
12824.3 12691.8 12247.3 11447.3 10236.3 8684.8 6831.5 4947.9 3004 1293.2
739.7 538.4 402.5 288.5 239.8 152.6 0
3540.7 3510.5 3512.2 3528.9 3604.4 3747 3926.5 4142.8 4419.6 4802
5316.9 6013 6856.6 7760.7 8755.3 9813.6 10799.8 11641.8 12332.8 12846.1
13163.1 13255.3 13045.7 12480.4 11531.1 10189.3 8453.4 6343.4 4122.7 2034.5
1043.3 729.6 531.7 360.6 223.1 144.2 0
3540.7 3508.8 3518.9 3545.7 3616.2 3755.4 3929.8 4136.1 4404.5 4791.9
5316.9 6004.6 6848.2 7728.8 8627.8 9578.8 10544.9 11442.2 12247.3 12992
13615.9 13976.6 14062.1 13847.4 13300.6 12344.6 10856.9 8864.3 6343.4 3641.3
1658.8 986.2 699.4 464.6 246.6 90.6 0
3540.7 3512.2 3532.3 3570.9 3644.7 3773.8 3948.3 4156.2 4412.9 4785.2
5338.7 6058.2 6933.8 7780.8 8518.8 9365.8 10211.1 11054.8 11871.6 12715.3
13523.7 14129.2 14551.9 14838.7 14837 14416 13512 12034.3 9768.3 6591.6
3250.5 1229.4 657.5 384.1 194.6 55.3 0
3540.7 3517.2 3540.7 3591 3664.8 3780.5 3946.6 4157.9 4421.2 4783.5
5363.9 6031.4 6972.3 7748.9 8404.7 9047.1 9701.2 10395.6 11115.2 11888.4
12703.5 13533.8 14347.2 15061.7 15710.8 16116.7 16163.7 15751.1 14672.6 12505.6
9018.6 4827.1 1645.4 540.1 221.4 68.8 0
3540.7 3522.2 3549.1 3609.4 3698.3 3817.4 3975.1 4183.1 4458.1 4848.9
5447.7 6239.4 7109.9 7859.6 8433.2 8914.6 9421.1 10045.1 10714.3 11438.9
12210.4 13007.1 13855.8 14748.1 15625.3 16359.9 16861.4 16943.6 16269.4 14441.2
10768 6489.3 2940.2 1085.2 384.1 112.4 0
3540.7 3520.6 3540.7 3599.4 3690 3802.3 3960 4156.2 4416.2 4783.5
5338.7 6122 6990.8 7777.4 8356.1 8842.5 9323.9 9904.2 10568.4 11284.6
12067.8 12872.9 13721.6 14618.9 15518 16304.6 16871.5 17040.9 16485.7 14842
11413.7 6823.1 3133.1 1197.6 422.7 129.1 0
3540.7 3528.9 3550.7 3611.1 3708.4 3832.5 3985.2 4174.7 4429.6 4788.6
5306.8 6070 6938.8 7696.9 8233.6 8730.1 9214.8 9781.7 10419.1 11131.9
11893.4 12664.9 13431.4 14201.3 14959.4 15658.8 16190.5 16373.4 15840 14035.3
10600.2 6316.5 2628.3 868.8 377.4 140.9 0
3540.7 3542.4 3569.2 3634.6 3738.6 3862.7 4012 4193.1 4424.6 4739.9
5181 5816.7 6633.5 7319.5 7842.8 8336 8881.1 9498.3 10196 10912.2
11690.5 12462 13210.1 13969.8 14717.9 15350.2 15680.6 15514.6 14525 12212.1
8664.7 4508.5 1449.1 473 266.7 87.2 0
3540.7 3544 3575.9 3644.7 3747 3874.5 4020.4 4193.1 4434.7 4728.2
5100.5 5662.4 6410.5 7103.2 7646.6 8159.8 8723.4 9357.4 10050.1 10784.7
11542.9 12255.7 12918.2 13506.9 13996.7 14290.2 14265 13760.2 12393.2 9937.7
6618.4 3180.1 1098.6 432.7 248.2 67.1 0
3540.7 3555.8 3592.7 3668.2 3780.5 3909.7 4059 4221.6 4434.7 4701.3
5068.7 5581.9 6249.4 6950.5 7604.7 8143.1 8706.6 9258.4 9827 10370.5
10878.7 11339.9 11737.4 11995.7 12185.2 12181.9 11883.3 11155.4 9644.2 7353.1
4585.6 2061.3 774.9 402.5 261.7 92.2 0
3540.7 3564.2 3611.1 3701.7 3829.2 3973.4 4131.1 4305.5 4503.4 4745
5056.9 5429.3 5875.4 6331.6 6754.3 7071.3 7279.3 7378.2 7376.6 7286
7131.7 6945.5 6682.2 6227.6 5555.1 4729.9 3824.1 2933.5 2113.3 1419
912.4 660.8 519.9 417.6 295.2 135.9 0
3540.7 3574.2 3638 3748.7 3892.9 4062.3 4226.7 4386 4553.7 4709.7
4838.9 4909.3 4921.1 4867.4 4791.9 4686.2 4523.6 4290.4 3993.5 3664.8
3287.4 2859.7 2422 2011 1630.3 1335.1 1142.2 1016.4 915.8 810.1
697.7 587 473 367.3 243.2 125.8 0
3540.7 3580.9 3668.2 3792.3 3939.9 4105.9 4256.9 4364.2 4407.8 4399.4
4339.1 4228.4 4047.2 3768.8 3426.6 3087.8 2787.6 2532.7 2318 2110
1897 1680.6 1504.5 1378.7 1276.4 1189.2 1105.3 1013.1 917.5 811.8
699.4 587 462.9 333.8 192.9 87.2 0
3540.7 3591 3693.3 3825.8 3983.5 4136.1 4230 4253.5 4220 4126
3976.8 3742 3409.9 3084.5 2779.2 2562.8 2375 2215.7 2069.7 1908.7
1725.9 1548.1 1429 1346.8 1266.3 1192.5 1108.7 1028.2 939.3 847
744.7 629 491.4 352.2 216.4 92.2 0
3540.7 3611.1 3731.9 3872.8 4032.1 4152.9 4193.1 4173 4094.2 3951.6
3693.3 3391.4 3082.8 2806 2557.8 2358.2 2178.8 2032.8 1876.8 1635.3
1484.4 1417.3 1385.4 1351.9 1299.9 1231.1 1159 1086.9 1016.4 949.3
890.6 769.9 649.1 504.9 370.7 176.1 0
3540.7 3622.9 3758.7 3904.6 4059 4146.2 4159.6 4119.3 4007 3800.7
3510.5 3222 2962 2725.5 2489 2267.6 2059.7 1871.8 1648.7 1460.9
1365.3 1325 1308.3 1279.7 1226.1 1159 1085.2 1034.9 1003 977.8
929.2 831.9 721.2 595.4 427.7 236.5 0
3540.7 3624.5 3768.8 3936.5 4090.8 4152.9 4154.6 4092.5 3951.6 3716.8
3436.7 3180.1 2941.9 2695.3 2430.3 2182.1 1954 1732.6 1519.6 1375.3
1299.9 1256.3 1229.4 1189.2 1120.4 1051.6 994.6 959.4 940.9 922.5
872.2 743 640.7 471.3 355.6 204.6 0
3540.7 3632.9 3777.2 3948.3 4104.2 4164.6 4157.9 4084.1 3928.1 3683.2
3418.2 3181.8 2950.3 2705.4 2416.9 2135.1 1868.5 1653.8 1445.8 1330.1
1257.9 1209.3 1174.1 1142.2 1066.7 1001.3 964.4 956 947.6 1011.4
1008 783.3 590.4 426 313.6 157.7 0
3540.7 3631.3 3775.5 3949.9 4110.9 4168 4169.7 4095.9 3923.1 3678.2
3421.6 3186.8 2978.8 2718.8 2427 2136.8 1876.8 1658.8 1442.4 1320
1242.8 1189.2 1152.3 1112 1043.3 986.2 962.7 961.1 946 1024.8
1016.4 717.9 553.5 424.3 320.4 162.7 0
